Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
deante/products/7b24ec43-01a4-461a-8830-fc73a5398555
Home
Categories
Plumbing
Drainage
Linear drain with full cover
Unavailable in United States
Deante
Follow
Archived
Linear drain with full cover
additional holes in the vertical walls of the cover improve the water outflow
made of stainless steel
set includes a siphon with a height of 65 mm and capacity of 40 l/min
the set includes levelling legs and a cover removal hook
Length
006B - 600mm
007B - 700mm
008B - 800mm
010B - 1000mm
Download unavailable (files archived)
Specification
Specification
set includes a siphon with a height of 65 mm and capacity of 40 l/min
Technical specification
Technical specification
Unique ref.
kos_006b_007b_008b_010b
Product family
Sanitary
Product group
Accessories
Type
Object (single object)
Date of publishing
2018-11-13
Edition number
1
Width (mm)
120
Depth (mm)
98
Links
Links
Product url
https://deante.pl/en/Deante-Linear-drain-with-full-cover-with-short-siphon-KOS_006B
Installation instructions
https://deante.pl/file/2016-05/KOS-KOL-Manual_17627.pdf
Technical description
https://deante.pl/file/2015-09/KOS_00XB_39907_rys.pdf
Related
Related
Material main
Stainless steel
Designed in
Poland
Manufactured in
Poland
Classification
Classification
BIMobject Category
Plumbing - Drainage
IFC classification
Sanitary Terminal
Uniclass 2015 Code
TE_70_10_70
Uniclass 2015 Description
Drainage equipment
CSI MasterFormat 2014 Code
22 13 19.13
CSI MasterFormat 2014 Title
Sanitary Drains
OmniClass Number
23-31 17 29
OmniClass Title
Shower Drains
Similar products
Zurn
Z199 Downspout Nozzle with Nickel Bronze Body
3.9
(
46
)
Download
Zurn
Z886 Perma-Trench® Linear Trench Drain System
4.6
(
17
)
Download
Watts
12 in. Square x 6 in. Deep Sanitary Floor Sink - FS-730
4.6
(
5
)
Download
Watts
Downspout Nozzle - RD-940
4.3
(
15
)
Download
Zurn
Z1717 Scupper Drain
4.5
(
32
)
Download
Zurn
GT2700 Grease Interceptor
4.5
(
15
)
Download