Publish your products
Arc Rack
Arc Rack
Arc Rack
Arc Rack
    Dero

    Arc Rack

    Security with style

    Elegant and practical: the Dero Arc Rack parks bicycles with additional flair when more than a plain rack is needed. Square tubing provides function and style with clean geometric lines and resistance to pipe cutters – a tool of choice among bike thieves.

    Parks two bikes.

    Specification
    • Materials: 2” x 2” x 11g square tube

      Dimensions: 40"W x 35"H

      Available Finishes: Hot dipped galvanized, powder coat, or 304 grade stainless steel

      Mount Options: Surface Mount or In-Ground

      Optional lean bars are available

    Technical specification
    • Unique ref.dero-arc-rack
    • Product familyBicycle Racks
    • Product groupBike Racks
    • TypeObject (single object)
    • Date of publishing2015-12-01
    • Edition number1
    • Height (inches)35
    • Width (inches)40
    • Depth (inches)2
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • Uniclass 2015 CodePr_40_30_21
    • Uniclass 2015 DescriptionCycle stands and lockers
    • CSI MasterFormat 2014 Code32 33 13
    • CSI MasterFormat 2014 TitleSite Bicycle Racks
    • OmniClass Number23-11 29 11 11
    • OmniClass TitleBicycle Racks

    Region availability

    Oceania North America South America Europe Asia
    Australia
    Canada
    Chile
    Hungary
    Hong Kong
    New Zealand
    Mexico
    Colombia
    Iceland
    Israel
    United States
    Netherlands
    Qatar
    Norway
    Singapore
    Sweden
    United Kingdom

    Similar products

    4.1 out of 5 stars 4.1 (9)
    4.5 out of 5 stars 4.5 (6)
    3.7 out of 5 stars 3.7 (6)