Publish your products
Bike Bike Rack
Bike Bike Rack
Bike Bike Rack
    Dero

    Bike Bike Rack

    4.2 out of 5 stars4.2(10 reviews)
    Make a statement

    The Bike Bike Rack is an eye-catching, functional piece of street art. It welcomes people on bikes and provides them a secure, convenient place to park.

    Parks two to four bikes.

    Specification
    • Dimensions: 67"W x 42"H

      Materials: 1.5” OD 11 Gauge Tube. All open ends are capped to preventmoisture from entering. All welds are MIG welds aroundentire circumference of joined pieces.

      Finish Options: Hot dipped galvanized, powder coat, or 304 grade stainless steel

    Technical specification
    • Unique ref.dero-bike-bike-rack
    • Product familyBicycle Racks
    • Product groupBike Racks
    • TypeObject (single object)
    • Date of publishing2015-12-01
    • Edition number1
    • Height (inches)42
    • Width (inches)67
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • Uniclass 2015 CodePr_40_30_21
    • Uniclass 2015 DescriptionCycle stands and lockers
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11 11
    • OmniClass TitleBicycle Racks

    Region availability

    Oceania North America South America Europe Asia
    Australia
    Canada
    Chile
    Hungary
    Hong Kong
    New Zealand
    Mexico
    Colombia
    Iceland
    Israel
    United States
    Netherlands
    Qatar
    Norway
    Singapore
    Sweden
    United Kingdom

    Similar products