Publish your products
Radius® - Minimal‑Form Bike Parking Stand
Radius® - Minimal‑Form Bike Parking Stand
Radius® - Minimal‑Form Bike Parking Stand

    Radius® - Minimal‑Form Bike Parking Stand

    The Radius is a narrow inverted-U style bike rack. The slim profile gives it an aesthetic design while still being compatible with U-locks. Each is constructed of thick HSS 1 ⅞” OD round steel tubing. Campus standard at Oregon State. If price is the biggest factor, The inverted U style rack makes sense.

    Product Features

    • Economical bike parking stand Radius
    • 2 Bike Capacity
    • 1.9” High security steel pipe
    • Rail compatible to allow for free standing units
    • 'Available in Black powder or Hot dipped Galvanizing
    Specification
    • MATERIALS & FEATURES

      • ASTM A53 steel tubing
      • U-lock compatible
      • Slim and aesthetic design

      FINISH OPTIONS

      • Black Polyester Powder Coat

      MOUNTING OPTIONS

      • Surface mount - concrete (anchors sold separately)
      • Rail Mount:
        • 4, 6, 8, 10, 12 bike rails
      • Rail lengths:
        • 36”, 66”, 96”, 126”, 156”

      SPACE USE RECOMMENDATIONS

      • Wall setbacks
        • Parallel to wall: minimum 24” to center of rack
          • Recommended 36” to center of rack
        • Perpendicular to wall: minimum 42” to center of rack
      • Rack to rack
        • Minimum: 30” (standard for rail mount)
          • Recommended: 36”
      • Street setbacks
        • Parallel to street: minimum 24” to center of rack*
          • Recommended 36” to center of rack*
        • Perpendicular to street: minimum 24” to edge of base flange*
    Technical specification
    • Unique ref.radius-bike-parking-stands
    • Product familyBike Parking Systems
    • Product groupBike Stand, Minimal‑Form, Surface‑Mounted
    • TypeObject (single object)
    • Date of publishing2026-08-03
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit