Publish your products
Bike Hitch
Bike Hitch
Bike Hitch
Bike Hitch
Bike Hitch
    Dero

    Bike Hitch

    Secure Bike Parking

    The Bike Hitch uses thick tube construction and a full radius bend of the ring, making it extremely difficult to cut with a pipe cutter. This popular bike rack has street appeal, a slim silhouette, and accommodates all bike locks.

    Parks two bikes.

    Specification
    • Materials:

      • Centerbeam: 2" schedule 40 pipe (2.375" OD)
      • Ring:1.5" OD 11 gauge tube

      Available Finishes: Hot dipped galvanized, powder coat, or 304 grade stainless steel

      Mount Options: Surface Mount or In-Ground

    Technical specification
    • Unique ref.dero-bike-hitch
    • Product familyBicycle Racks
    • Product groupBike Racks
    • TypeObject (single object)
    • Date of publishing2015-12-01
    • Edition number1
    • Height (inches)35
    • Width (inches)16.5
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • Uniclass 2015 CodePr_40_30_21
    • Uniclass 2015 DescriptionCycle stands and lockers
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11 11
    • OmniClass TitleBicycle Racks

    Region availability

    Oceania North America South America Europe Asia
    Australia
    Canada
    Chile
    Hungary
    Hong Kong
    New Zealand
    Mexico
    Colombia
    Iceland
    Israel
    United States
    Netherlands
    Qatar
    Norway
    Singapore
    Sweden
    United Kingdom

    Similar products

    4.1 out of 5 stars 4.1 (9)
    4.5 out of 5 stars 4.5 (6)
    3.7 out of 5 stars 3.7 (6)