Publish your products
Cycle Stall Elite
Cycle Stall Elite
Cycle Stall Elite
Cycle Stall Elite
    Dero

    Cycle Stall Elite

    4.5 out of 5 stars4.5(6 reviews)
    Easy Conversion

    The Cycle Stall bike corral turns a standard on-street, car parking stall into protected, bike parking. The Cycle Stall is the first on-street bike parking kit that includes everything needed for the conversion from car to bike parking.

    Rugged Support

    The Cycle Stall frame is built from rugged, impact resistant, two inch steel. It provides a physical barrier from traffic while including racks with optimum frame support and security. The Cycle Stall is designed to work in a standard 22' parking stall. Additional sections may be added to extend your on-street bike parking when needed.

    Like a Fish Needs a Bicycle

    Fish and car shapes are also available

    Parks 14 bikes.

    Specification
    • Materials:

      • Main body: 2" x 1/8" square tube
      • Locking bars: 1.5" x 1/8" square tube

      Finishes: Hot dipped galvanized or powder coat

      Traffic delineators are included.

    Technical specification
    • Unique ref.dero-cycle-stall-elite
    • Product familyBicycle Racks
    • Product groupBike Racks
    • TypeObject (single object)
    • Date of publishing2015-12-01
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • Uniclass 2015 CodePr_40_30_21
    • Uniclass 2015 DescriptionCycle stands and lockers
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11 11
    • OmniClass TitleBicycle Racks

    Region availability

    Oceania North America South America Europe Asia
    Australia
    Canada
    Chile
    Hungary
    Hong Kong
    New Zealand
    Mexico
    Colombia
    Iceland
    Israel
    United States
    Netherlands
    Qatar
    Norway
    Singapore
    Sweden
    United Kingdom

    Similar products