Publish your products
Hoop Rack
Hoop Rack
Hoop Rack
Hoop Rack
Hoop Rack
    Dero

    Hoop Rack

    Simple Security

    The Hoop Rack is a proven design that provides high security and easy bike parking. The Hoop Rack uses thick pipe construction and the full radius of the bend makes the Hoop an attractive and functional bike rack. This bike rack can also be put on rails for mobility and is popular in bike corrals.

    Parks two bikes.

    Specification
    • Materials: 1.5” schedule 40 pipe (1.9” OD)

      Finishes: Hot dipped galvanized, powder coat or 304 grade stainless steel

      Mount options: Surface mount, in-ground or rail mount

    Technical specification
    • Unique ref.dero-hoop-rack
    • Product familyBicycle Racks
    • Product groupBike Racks
    • TypeObject (single object)
    • Date of publishing2015-12-01
    • Edition number1
    • Height (inches)35
    • Width (inches)24
    • Depth (inches)2
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • Uniclass 2015 CodePr_40_30_21
    • Uniclass 2015 DescriptionCycle stands and lockers
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11 11
    • OmniClass TitleBicycle Racks

    Region availability

    Oceania North America South America Europe Asia
    Australia
    Canada
    Chile
    Hungary
    Hong Kong
    New Zealand
    Mexico
    Colombia
    Iceland
    Israel
    United States
    Netherlands
    Qatar
    Norway
    Singapore
    Sweden
    United Kingdom

    Similar products

    4.1 out of 5 stars 4.1 (9)
    4.5 out of 5 stars 4.5 (6)
    3.7 out of 5 stars 3.7 (6)