Publish your products
Ultra Space Saver Squared
Ultra Space Saver Squared
Ultra Space Saver Squared
Ultra Space Saver Squared
    Dero

    Ultra Space Saver Squared

    Sliding arm system: Adjustable sliding arms make it easy for customers to best utilize their space and creates the flexibility to match city requirements.

    Square tube arm: Pipe-cutter resistant square tubing makes the Ultra Space Saver Squared more secure than round tube counterparts.

    The Ultra Space Saver Squared is u-lock compatible and accommodates bikes with fenders. It is an easy to install, modular system designed to fit nearly any space.

    Specification
    • Materials:

      • Hanger: 1” square tube with steel slider head withtamperproof locking bolts.
      • Upright: 2” square tube.
      • Feet: AISI C3 x 4.1 galvanized steel channel.Crossbeams: 2” sched. 40 galvanized pipe.

      Finishes: Powder coat for interior use or powder coat for exterior use (includes primer layer underneath final powder coat layer)

      Mount options: Floor or wall mount

      Optional wheel stops and cane stops available

    Technical specification
    • Unique ref.ultra-space-saver-squared
    • Product familyBicycle Racks
    • Product groupBike Racks
    • TypeObject (single object)
    • Date of publishing2022-08-17
    • Edition number1
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11 11
    • OmniClass TitleBicycle Racks

    Region availability

    Oceania North America South America Europe Asia
    Australia
    Canada
    Chile
    Hungary
    Hong Kong
    New Zealand
    Mexico
    Colombia
    Iceland
    Israel
    United States
    Netherlands
    Qatar
    Norway
    Singapore
    Sweden
    United Kingdom

    Similar products

    3.7 out of 5 stars 3.7 (6)
    4.1 out of 5 stars 4.1 (9)
    4.5 out of 5 stars 4.5 (6)