Publish your products
Sliding Door Civik
Sliding Door Civik
Sliding Door Civik
Sliding Door Civik
Sliding Door Civik
Sliding Door Civik
Sliding Door Civik
    Ditec
    Archived

    Sliding Door Civik

    Ditec Civik is the pedestrian door operator for interior sliding doors with one or two wings, versatile, silent, easy to install. It features extremely compact sizes (both width and height) and a trendy silver (EURAS C0) finish. It's the architects' choice for its slim and modern look, perfect with full glass and technical glass attachments. Ditec Civik is designed for up to 80 kg (2 wings) and the 24 V dc gear motor with encoder ensures smooth, fluid movement and maximum safety of installation and operation. The automation system is set as a standard in Low Energy function for maximum safety of use. The Control Unit and accessories allow to tune the setting of the door, offering various operating modes: PUSH&OPEN, PULL&CLOSE, sensor-based opening, push-button opening, or opening via radio using the GOL4 remote controls or a special radio function selector. Customers are always sure to find the setting level they require. Ditec Civik fully complies to relevant International Standards.
    Technical specification
    • Unique ref.dit-cvk
    • Product familyAutomatic Doors
    • Product groupby Ditec
    • TypeObject (single object)
    • Date of publishing2020-09-23
    • Edition number1
    • Height (mm)75
    • Width (mm)3300
    • Depth (mm)130
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryDoors - Sliding
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodePr_75_30_23_05
    • Uniclass 2015 DescriptionAutomatic sliding door operators
    • CSI MasterFormat 2014 Code08 42 29.23
    • CSI MasterFormat 2014 TitleSliding Automatic Entrances
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit