Publish your products
Ditec Valor L-N-P
Ditec Valor L-N-P
Ditec Valor L-N-P
    Ditec
    Archived

    Ditec Valor L-N-P

    Ditec Valor is a high-tech sliding door operator featuring operating speeds of up to 1.6 m/s (2 wings) and door weights of up to 240 kg (2 wings).

    It's extreme reliability (tested up to 3 million cycles) and safety is attested by TÜV certification.

    Ditec Valor has gained a leading position in the marketplace thanks to its advanced technology, electromechanical components, innovative Control Unit which make it perfect for everyday use or for heavy-duty and continuous use applications such as in public areas, large shopping centres, airports, etc.

    Ditec Valor is very quiet due to its vibration proof sliding guide.

    The product complies with all European directives and EN 16005.

    Technical specification
    • Unique ref.dit-vall
    • TypeObject (single object)
    • Date of publishing2020-09-23
    • Edition number1
    • Height (mm)145
    • Width (mm)3300
    • Depth (mm)175
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inItaly
    • Manufactured inCzech Republic
    Classification
    • BIMobject CategoryDoors - Sliding
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodePr_75_30_23_05
    • Uniclass 2015 DescriptionAutomatic sliding door operators
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors