Publish your products
Automatic Sliding Door, All Glass ESA500 Showcase
Automatic Sliding Door, All Glass ESA500 Showcase
Automatic Sliding Door, All Glass ESA500 Showcase
Automatic Sliding Door, All Glass ESA500 Showcase
Automatic Sliding Door, All Glass ESA500 Showcase
    dormakaba

    Automatic Sliding Door, All Glass ESA500 Showcase

    ESA500 All Glass Partial Breakout Automatic Sliding Door

    Perfect for creating an all glass look for interior applications. Superior choice for interior openings (also appropriate for exterior applications in temperate climates). Suitable for larger openings with extended width sidelites.

    The ESA500 is an all glass (having top and bottom rails only) automatic sliding door designed primarily for interior applications where emergency breakout of only the active sliding panels is required.

    • Graceful lines with no vertical stiles, 1/2" thick tempered glass, typical
    • Only the active sliding panels break out
    • Dual vertical weather sweeps
    • Recessed floor track adjacent to sidelite
    • Clear or dark bronze anodized aluminum finish
    • Overhead combination safety and activation sensors
    Specification
    • REVIT .rfa Filename Format

      The BIMobject filename indicates Revit wall types application:

      • Solid Wall, [no tag]
      • Curtain Wall, CW

      The BIMobject filename indicates the door assembly type:

      Single panel doors

      • S        Single panel

      Bi-parting panel doors

      • B        Bi-parting  panels
      • BP      Bi-parting  panels, vertical Pocket tubes

      CAD DWG format files are available online through the dormakaba ESA500 product page.

    Technical specification
    • Unique ref.automatic_sliding_door_ESA500
    • Product familyEntrance
    • Product groupAutomatic Sliding Doors
    • TypeShowcase (model)
    • Date of publishing2021-08-20
    • Edition number2
    Related
    • Material mainGlass
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Sliding
    • CSI MasterFormat 2014 Code08 42 29
    • CSI MasterFormat 2014 TitleAutomatic Entrances

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit