Publish your products
Manual Sliding Door, ICU 300/1200 Showcase
Manual Sliding Door, ICU 300/1200 Showcase
Manual Sliding Door, ICU 300/1200 Showcase
Manual Sliding Door, ICU 300/1200 Showcase
Manual Sliding Door, ICU 300/1200 Showcase
Manual Sliding Door, ICU 300/1200 Showcase
Manual Sliding Door, ICU 300/1200 Showcase
    dormakaba

    Manual Sliding Door, ICU 300/1200 Showcase

    ICU300 / ICU300T Doors

    Manual Sliding Doors with Breakout Expanded Access

    The ICU300 doors are available in a wide range of sizes, configurations, and finishes. Single, biparting, or telescopic doors are available with either two, three, four, or six panels. A recessed track or trackless guide system allows for easy operation with or without a floor track. Perfect Access for hospitals and surgical centers.

    • Track or Trackless bottom guide option
    • Electrostatic discharge grounding
    • Remote panel status monitoring
    • Positive latch
    • High-strength trackless model available

    ICU1200 Swing Door

    Manual Bi-directional Swing Door with Bi-fold Function

    The ICU1200 allows the ease of a bi-directional swing door with expanded access using a bi-fold set. This three panel door gives the access you need without the need for breakout.

    • Package size to fit application
    • Sidelites with vertical and horizontal weatherstrips
    • Standard finishes: clear & dark bronze
    • Stainless steel pull handles on both the swing & bi-fold door
    • Hinge on bi-fold door designed to protect fingers

    The BIMobject filename indicates Revit wall types application:

    Solid Wall, [no tag]
    Curtain Wall, CW

    The BIMobject filename indicates the door assembly type:

    Single panel doors

    SN          Single panel, Narrow stile

    Bi-parting panel doors

    BN          Bi-parting  panels, Narrow stile

    CAD DWG format files are available online through the dormakaba entrance systems ICU300 and the ICU1200 product pages.

    Specification
    • ICU300 / ICU300T Doors

      Manual Sliding Doors with Breakout Expanded Access

      Application

      dormakaba offers a complete line of ICU manual sliding doors for special care facilities such as hospitals and surgical centers. The ICU allows for continuous observation of patients, while allowing quick and easy access during emergency conditions.

      Emergency egress

      • All dormakaba ICU Systems are capable of emergency egress when required. Emergency release hardware allows for the doors to swing out in the direction of egress when pushed.

      For the user

      • Simple operation
      • Enhanced working conditions
      • Excellent quality ensures long lifespan
      • For the installer
      • Easy installation and rapid commissioning

      For the architect/specifier

      • Sliding doors for special care facilities such as hospitals and surgical centers.

      ICU1200 Swing Door

      Manual Bi-directional Swing Door with Bi-fold Function

      The perfect fit

      The ICU 1200 is the perfect fit for installations with limited width and self-closing requirements. Swing door can be used primarily with bi-fold as breakaway.

      Combining two door types

      THE ICU 1200 combines two types of doors: a doubleacting swing door on one side and a bi-fold manual door on the other.

      Handling traffic

      For normal traffic, the swing door opens conveniently in either direction. For a wider opening, the bi-fold door collapses to open nearly the full width of the doorway.

      For the installer

      • Easy installation and rapid commissioning

      For the architect/specifier

      • Three panel door without the need for breakout.
      • A perfect health care solution.

      For the user

      • Simple operation
      • Enhanced working conditions
      • Excellent quality ensures long lifespan

       


    Technical specification
    • Unique ref.manual_sliding_door_ICU300_1200
    • Product familyInterior Glass
    • Product groupSliding Door Systems
    • TypeShowcase (model)
    • Date of publishing2021-08-27
    • Edition number1
    Related
    • Material mainGlass
    • Material secondaryAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Sliding
    • CSI MasterFormat 2014 Code08 32 13
    • CSI MasterFormat 2014 TitleSliding Aluminum-Framed Glass Doors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit