Publish your products
dormakaba Revolving Door Talos RDR-C02 - Entrance Systems
dormakaba Revolving Door Talos RDR-C02 - Entrance Systems
dormakaba Revolving Door Talos RDR-C02 - Entrance Systems
    dormakaba

    dormakaba Revolving Door Talos RDR-C02 - Entrance Systems

    • Total height = 2.400 mm, passage height = 2.200 mm, upper body part = 200
    • Body side panels with 8 mm laminated safety glass, alternatively metal cladding.
    • Safety strips on opposite shearing edges.
    • Top dust-proof cover made of raw aluminium plate.
    • Maintenance openings in the lower ceiling plate.
    • Rotating unit four-leaf 180°, fixed, on centrical bearings, all-round aluminium profiles T56 mm
    • with sealing brushes.
    • Tempered safety glass.
    • Without handles.
    • Horizontal and vertical safety strips at the door leaves.
    • Two bar bolts prepared for customer's profile cylinder.
    • Powder-coated in an RAL colour.
    • SA3 servo drive with OPL 03 (choice between aluminium or stainless steel), rotates
    • at walking speed.
    • Start by means of infrared sensors.
    • 2 x pre-sensors, installed in ceiling plate.
    • One emergency off switch installed at the corner profile (inside). If night slides
    • outside are present, they are installed on the reader post or night slide wings
    • (electrical adapter kit for NS required).
    • Two push-buttons, Ø 20, for those with reduced mobility.
    • Control system integrated in the unit.
    • Power supply 230 V 50 Hz.
    • Mounted on finished floor level FFL, floor evenness ± 2 mm (in the case of floor
    • unevenness, we recommend you install a floor element).
    Technical specification
    • Unique ref.Talos_RDR-C02
    • Product familyEntrance
    • Product groupSpecial Doors
    • TypeObject (single object)
    • Date of publishing2020-02-25
    • Edition number1
    • Height (mm)2400
    • Width (mm)2100
    Related
    • Material mainGlass
    • Material secondaryMetal
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryDoors - Revolving
    • UNSPSC nameRevolving doors
    • UNSPSC code30171509

    Region availability

    Europe Asia Africa South America Oceania
    Åland Islands
    Afghanistan
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Equatorial Guinea
    Palau
    Germany
    Iran
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Ethiopia
    Samoa
    Guernsey
    Japan
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Guinea
    Tokelau
    Ireland
    Kuwait
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Kenya
    Tuvalu
    Italy
    Laos
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Liberia
    Vanuatu
    Latvia
    Macau
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Madagascar
    Lithuania
    Maldives
    Malawi
    Luxembourg
    Mongolia
    Mali
    Malta
    Myanmar (Burma)
    Mauritania
    Moldova
    Nepal
    Mauritius
    Monaco
    North Korea
    Mayotte
    Montenegro
    Oman
    Morocco
    Netherlands
    Pakistan
    Mozambique
    North Macedonia
    Palestine
    Namibia
    Norway
    Philippines
    Niger
    Poland
    Qatar
    Nigeria
    Portugal
    Saudi Arabia
    Republic of the Congo
    Romania
    Singapore
    Reunion
    Russia
    South Korea
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit