Publish your products
Duco Connectivity Board 2.0
Duco Connectivity Board 2.0
    DUCO

    Duco Connectivity Board 2.0

    The Duco Connectivity Board is an optional printed circuit board that enables a connection to home automation and building management systems via REST API (locally or via the cloud) or via Modbus TCP (locally). Both are possible via Ethernet or Wi-Fi.

    The Duco Connectivity Board also makes it possible for the Duco Installation App* to be used via a local P2P connection.

    Technical specification
    • Unique ref.duco-connectivity-board-20
    • Product familyMechanical Ventilation
    • Product groupAccessories
    • TypeBuilding Material
    • Date of publishing2026-10-16
    • Edition number1
    • Height (mm)25
    • Width (mm)77
    • Depth (mm)76
    Related
    • Material mainPlastic
    • Designed inBelgium
    • Manufactured inBelgium
    • Weight Net (Kg)0.01
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    • ETIM CodeEC000674
    • ETIM NameInterface for bus system

    Region availability

    Europe
    Belgium
    Netherlands
    United Kingdom