Publish your products
Duco ExtensionHub
DUCO

Duco ExtensionHub

The Duco ExtensionHub transforms the DucoBox into a smart control system, helping to protect your home from overheating. It seamlessly integrates with a wide range of optional components, including the Duco weather station, control units, sensors, software, roof windows, ventilation vents, damper registers, fabric sun shading, and sliding panels.

Technical specification
  • Unique ref.duco-extensionhub
  • Product familyMechanical Ventilation
  • Product groupAccessories
  • TypeBuilding Material
  • Date of publishing2026-10-16
  • Edition number1
  • Height (mm)90
  • Width (mm)210
  • Depth (mm)61
Related
  • Material mainPlastic
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)0.45
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • ETIM CodeEC001584
  • ETIM NameI/O device for bus system

Region availability

Europe
Belgium
Netherlands