Publish your products
Duco IntelliHub S/ S4/S7
Duco IntelliHub S/ S4/S7
Duco IntelliHub S/ S4/S7
Duco IntelliHub S/ S4/S7
    DUCO

    Duco IntelliHub S/ S4/S7

    The Duco IntelliHub acts as the controller — the intelligent brain at the heart of DUCO’s control system — actively protecting your home from overheating. It seamlessly connects and communicates with a wide range of optional components, including the Duco weather station, control units, sensors, software, roof windows, ventilation vents, damper registers, fabric sun shading and sliding panels, creating a fully integrated and smart climate solution.

    Technical specification
    • Unique ref.duco-intellihub-s
    • Product familyMechanical Ventilation
    • Product groupAccessories
    • TypeBuilding Material
    • Date of publishing2026-10-16
    • Edition number1
    • Height (mm)90
    • Width (mm)72
    • Depth (mm)59
    Related
    • Material mainPlastic
    • Weight Net (Kg)0.38
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    • ETIM CodeEC000236
    • ETIM NamePLC CPU-module

    Region availability

    Europe
    Belgium
    Netherlands