Publish your products
Duco Outdoor Temperature Sensor
DUCO

Duco Outdoor Temperature Sensor

The Duco Outdoor Temperature Sensor is an essential part of ventilation systems with NightBoost, which are not equipped with outdoor temperature measurement as standard. Thanks to this sensor, the system automatically detects the climate situation and controls night cooling not according to a preset time pattern, but rather based on the actual outside temperature. In this way, the NightBoost principles are applied even smarter.

The sensor communicates wired to all DUCO ventilation units that support Duco Wired communication.

Specification

Technical specification
  • Unique ref.duco-outdoor-temperature-sensor
  • Product familyMechanical Ventilation
  • Product groupAccessories
  • TypeBuilding Material
  • Date of publishing2024-10-29
  • Edition number1
  • Height (mm)99
  • Width (mm)132
  • Depth (mm)36
Related
  • Material mainABS
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)0.11
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEG000026
  • ETIM NameSensors
  • OmniClass Number23-27 11 11 23
  • OmniClass TitleTemperature Sensors

Region availability

Europe
Belgium
Netherlands
United Kingdom