Publish your products
DucoBox Energy Comfort D250
DUCO

DucoBox Energy Comfort D250

The DucoBox Energy Comfort D250 is the most compact Mechanical Ventilation with Heat Recovery (MVHR) unit within the gamut of The Energy Family.

The 100 % software-based L/R exchange, smart demand control based on CO2 and humidity, and automatic calibration ensure maximum energy efficiency.

The 2-zone control reduces noise levels by at least 30 %. Thanks to its quiet operation, automatic calibration, and copy function , this unit combines maximum ease of installation with excellent living comfort—ideal for apartments and compact homes.

Technical specification
  • Unique ref.ducobox-energy-comfort-d250
  • Product familyMechanical Ventilation
  • Product groupVentilation Units
  • TypeBuilding Material
  • Date of publishing2026-10-30
  • Edition number1
  • Height (mm)669
  • Width (mm)561
  • Depth (mm)491
Related
  • Material mainPlastic
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)18
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • ETIM CodeEC011285
  • ETIM NameHeat recovery unit for single family house

Region availability

Europe
Belgium
Netherlands
United Kingdom