Publish your products
DucoFlex Elbow 90° D75
DUCO

DucoFlex Elbow 90° D75

The bend in the standard configuration enables a 90° bend to be made in flexible ducting.

Specification
  • Compatible with DucoFlex D75 round air duct

    • Connections:

    - 2x DucoFlex D75 mm round

Technical specification
  • Unique ref.ducoflex-bocht-d75
  • Product familyMechanical Ventilation
  • Product groupAccessories
  • TypeBuilding Material
  • Date of publishing2022-07-06
  • Edition number1
  • Height (mm)420
  • Width (mm)390
  • Depth (mm)390
Related
  • Material mainHigh-density polyethylene (HDPE)
  • Material secondaryHigh-density polyethylene (HDPE)
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)0.14
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEG015560
  • ETIM NameAccessories for flue gases and air

Region availability

Europe
Belgium
Netherlands
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit