Publish your products
DucoFlex Duct Cutter D90 &D63
DUCO

DucoFlex Duct Cutter D90 &D63


The DucoFlex duct cutter ensures that ducting can be cut easily as well as nice and straight. This is recommended for airtight system assembly.
Technical specification
  • Unique ref.ducoflex-buizensnijder-d90-and-d63
  • Product familyMechanical Ventilation
  • Product groupAccessories
  • TypeBuilding Material
  • Date of publishing2022-05-20
  • Edition number1
  • Height (mm)220
  • Width (mm)230
  • Depth (mm)370
Related
  • Material mainMetal
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)0.18
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEG000050
  • ETIM NameHand tools

Region availability

Europe
Belgium
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit