Publish your products
DucoFlex Manifold box (ceiling) 12x63 D180
DUCO

DucoFlex Manifold box (ceiling) 12x63 D180

"The D180 ceiling manifold box is the adaptor between up to a maximum of 12 DucoFlex D63 ducts and a direct connection to a D180 riser duct. The smart “Click & Go” system provides a quick and perfectly airtight joint between DucoFlex ducts."
Specification
  • Compatible with DucoFlex D63 round and DucoFlex B163 x H68 oval air ducting

    • “Click & Go” system ensures quick and airtight joints

    • Connections:

    - 12x DucoFlex D63 round

    - 2x DucoFlex B163 x H68 oval

    - 1x DN180 (Female)

Technical specification
  • Unique ref.ducoflex-plafondplenum-12x63-d180
  • Product familyMechanical Ventilation
  • Product groupAccessories
  • TypeBuilding Material
  • Date of publishing2022-05-18
  • Edition number1
  • Height (mm)133
  • Width (mm)560
  • Depth (mm)530
Related
  • Material mainABS
  • Material secondaryABS
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)3.25
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEG015560
  • ETIM NameAccessories for flue gases and air

Region availability

Europe
Belgium
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit