Publish your products
DucoFlex Round semi-rigid ducting D90 50 m
DUCO

DucoFlex Round semi-rigid ducting D90 50 m

DucoFlex antistatic and antibacterial air ducting, being round and flexible, is easy to fit. When fitted correctly, its low internal resistance will contribute to an energy-efficient ventilation system.
Specification
  • Highly flexible / maintains shape

    • Minimum bending radius: 0.15 m

    • Outer diameter: 91mm

    • Inner diameter: 78mm

    • Operating temperature: -25 °C to 60 °C

    • Minimum installation temperature: -5 °C

Technical specification
  • Unique ref.ducoflex-rond-d90-50m
  • Product familyMechanical Ventilation
  • Product groupAccessories
  • TypeBuilding Material
  • Date of publishing2022-05-17
  • Edition number1
  • Height (mm)1100
  • Width (mm)1850
  • Depth (mm)1100
Related
  • Material mainPolyethylene
  • Material secondaryABS
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)21
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEG015550
  • ETIM NameDuct and pipe for flue gas and air

Region availability

Europe
Belgium
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit