Publish your products
DucoFlex Insulated coupler D200
DUCO

DucoFlex Insulated coupler D200

The DucoFlex Insulated coupler 200 is a practical connection piece that connects the various EPS components in a quick and airtight manner.

Technical specification
  • Unique ref.ducoflex-star-isokoppelstuk-d200
  • Product familyMechanical Ventilation
  • Product groupAccessories
  • TypeBuilding Material
  • Date of publishing2025-05-09
  • Edition number1
  • Height (mm)75
  • Width (mm)233
  • Depth (mm)233
Related
  • Material mainPolystyrene (EPS)
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)0.19
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEG015560
  • ETIM NameAccessories for flue gases and air

Region availability

Europe
Belgium
Netherlands
United Kingdom