Publish your products
DucoFlex Vertical elbow 90° Rigid oval duct
DUCO

DucoFlex Vertical elbow 90° Rigid oval duct

The vertical bend in the standard configuration enables a 90° bend to be made in rigid oval ducting.
Specification
    • If embedded in a sandcement finished floor (screed): lay a minimum of 5 cm over the duct
    • If embedded in concrete: provide connectors between 2 ducts with additional protection (isolated, e.g. tape).
    • Operating temperature: -25 °C to 60 °C
    • Minimum installation temperature: -5 °C
Technical specification
  • Unique ref.ducoflex-verticale-bocht-90
  • Product familyMechanical Ventilation
  • Product groupAccessories
  • TypeBuilding Material
  • Date of publishing2022-05-19
  • Edition number1
  • Height (mm)106
  • Width (mm)106
  • Depth (mm)106
Related
  • Material mainPolyethylene
  • Material secondaryPolyethylene
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)0.09
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEG015560
  • ETIM NameAccessories for flue gases and air

Region availability

Europe
Belgium
Netherlands
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit