Publish your products
DucoVent Premium Trim
DUCO

DucoVent Premium Trim

The DucoVent Premium Trim is a vent that can be finished neatly against the ceiling. The vent can be used for both supply and extraction. Thanks to a minimal mounting height and paintable visible parts, the valve virtually merges into the ceiling. The well-thought-out design ensures a diffuse air supply via the Coanda effect, thus guaranteeing optimum comfort. Aesthetics and quality in one product! A perfect combination with DUCO's high-quality ventilation solutions!

Technical specification
  • Unique ref.ducovent-premium-trim
  • Product familyMechanical Ventilation
  • Product groupAccessories
  • TypeBuilding Material
  • Date of publishing2025-11-04
  • Edition number1
  • Height (mm)70
  • Width (mm)145
  • Depth (mm)145
Related
  • Material mainPlastic
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)0.14
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationValve
  • ETIM CodeEC011497
  • ETIM NameVentilation valve

Region availability

Europe
Belgium
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit