Publish your products
Silent Plus Pakket
DUCO

Silent Plus Pakket

Duco Silent Plus Package DucoBox Silent Perilex Connect Focus

The Silent Plus Package provides an extra acoustic attenuation of up to 3 dB(A)! Three mousses per box, placed as close as possible to the outlet, are sufficient.

Technical specification
  • Unique ref.silent-plus-pakket
  • Product familyMechanical Ventilation
  • Product groupVentilation Units
  • TypeBuilding Material
  • Date of publishing2022-05-16
  • Edition number1
  • Height (mm)380
  • Width (mm)80
  • Depth (mm)160
Related
  • Material main1C Polyurethane
  • Material secondaryFirm Foam
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)0.48
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEG015260
  • ETIM NamePressure increase/decrease
  • Uniclass 2015 CodeSL_35_10_43
  • Uniclass 2015 DescriptionIsolation units

Region availability

Europe
Belgium
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit