Publish your products
Surface-mounted box DUCO user controllers / sensors
DUCO

Surface-mounted box DUCO user controllers / sensors

Single surface-mounted box for Duco controls and sensors. This optional surface-mounted box allows DUCO flush-mounted controls and sensors to be easily installed in situations where flush mounting is not possible, such as renovation projects or walls with limited depth.

Technical specification
  • Unique ref.surface-mounted-box-duco-user-controllers-sensors
  • Product familyMechanical Ventilation
  • Product groupAccessories
  • TypeBuilding Material
  • Date of publishing2025-10-21
  • Edition number1
  • Height (mm)38.5
  • Width (mm)87
  • Depth (mm)87
Related
  • Material mainPlastic
  • Weight Net (Kg)0.06
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • ETIM CodeEC000080
  • ETIM NameSurface mounted housing for flush mounted switching device

Region availability

Europe
Belgium
Netherlands
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit