Publish your products
Persona Hook
Persona Hook
Persona Hook
Persona Hook

    Persona Hook

    The Persona Hook is a wall hook CNC-machined from solid brass, with sharp, defined edges and a compact, sculptural form. It measures 1.7 inches in height and 0.7 inches in width, with a 2.1-inch projection and a 2-inch round base. Available in brass, nickel, or black finish.

    Rated for up to 20 pounds, it suits entryways, mudrooms, bathrooms, and closets, and can be mounted singly or in a row. Well-suited to both residential and commercial interiors, including hospitality, retail, and office settings. Also available in 14 colors as the Color Persona Hook. 

    Specification
    • Dimensions

      Base Diameter: 2", Hook Height: 1.7", Hook Width: 0.7", Depth: 2.1"

      Materials

      Brass. Mounting hardware included.

    Technical specification
    • Unique ref.persona-wall-hook-standard
    • Product familyPersona Hook
    • Product groupWall Hooks
    • TypeObject (single object)
    • Date of publishing2026-10-08
    • Edition number1
    • Height (inches)1.7
    • Width (inches)0.7
    • Depth (inches)2.1
    Related
    • Material mainBrass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationDiscrete Accessory
    • ETIM CodeEC010552
    • ETIM NameTowel hook
    • Uniclass 2015 CodePr_30_36_59_38
    • Uniclass 2015 DescriptionHolders and hooks
    • CSI MasterFormat 2014 Code10 28 16
    • CSI MasterFormat 2014 TitleBath Accessories
    • OmniClass Number23-21 15 19 13
    • OmniClass TitleCoat Hooks

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit