Publish your products
Snug Hook
Snug Hook
Snug Hook
Snug Hook

    Snug Hook

    The Snug Hook is a wall hook CNC-machined from solid brass, with a gently curved upward profile and a round backplate. It measures two and eight-tenths inches in projection, two and three-tenths inches in height, and eight-tenths of an inch in hook width, with a two-inch-diameter base. Available in a brass, nickel, or black finish, in a single size.

    Mounting hardware is included. Well suited to entryways, bedrooms, bathrooms, and closets for coats, bags, keys, and towels, and to both residential and commercial interiors, including hospitality and retail spaces. Also available in 14 colors as the Color Snug Hook, and pairs with the Snug Sconce.

    Specification
    • Dimensions

      Base Diameter: 2", Hook Height: 2.3", Hook Width: 0.8", Depth: 2.8"

      Materials

      Brass. Mounting hardware included.

    Technical specification
    • Unique ref.snug-wall-hook-standard
    • Product familySnug Hook
    • Product groupWall Hooks
    • TypeObject (single object)
    • Date of publishing2026-10-09
    • Edition number1
    • Height (inches)2.3
    • Width (inches)0.8
    • Depth (inches)2.8
    Related
    • Material mainBrass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationDiscrete Accessory
    • ETIM CodeEC010552
    • ETIM NameTowel hook
    • Uniclass 2015 CodePr_30_36_59_38
    • Uniclass 2015 DescriptionHolders and hooks
    • CSI MasterFormat 2014 Code10 28 16
    • CSI MasterFormat 2014 TitleBath Accessories
    • OmniClass Number23-21 15 19 13
    • OmniClass TitleCoat Hooks

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit