Publish your products
Color Snug Hook
Color Snug Hook
Color Snug Hook
Color Snug Hook
Color Snug Hook

    Color Snug Hook

    The Color Snug Hook brings a playful, sculptural touch to functional hardware, its CNC-machined form finished with a smooth upward curve built to hold larger, heavier items with ease. Offered in 14 colors and three finishes, it's designed to feel less like an afterthought and more like an intentional design detail.

    A natural fit for entryways, mudrooms, closets, and bathrooms, this hook works equally well in residential and commercial settings. Install as a single statement or in multiples for a complete feel. Pair with other Dutton Brown fixtures for an integrated look across the entire space.

      Specification
      • Dimensions: Base Diameter: 2", Hook Height: 2.3", Hook Width: 0.8", Depth: 2.8"

        Width: 20mm

        Height: 58mm

        Depth: 71mm

        Weight: 454g

        Primary material: Brass

      Technical specification
      • Unique ref.snug-wall-hook
      • Product familySnug Hook
      • Product groupWall Hooks
      • TypeObject (single object)
      • Date of publishing2026-08-03
      • Edition number1
      • Height (mm)58
      • Width (mm)20
      • Depth (mm)71
      Related
      • Material mainBrass
      • Designed inUnited States
      • Manufactured inUnited States
      • Weight Net (Kg)454
      Classification
      • BIMobject CategorySanitary - Bathroom Accessories

      Region availability

      North America
      Canada
      United States
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit