Publish your products
Smart Thermostat Premium
ecobee

Smart Thermostat Premium

Smart Thermostat Premium acts as your home monitoring hub, with built-in smoke alarm detection, advanced sensor technology to alert you of issues when you're not home, and freeze detection to prevent burst pipes. Pair it with available sensors and ecobee Smart Security subscription for a whole home solution.

Specification
  • Display

    • 4 in. full-color LCD touchscreen
    • 540 x 540 pixel display

    Dimensions

    Thermostat

    • Height: 103.89 mm (4.09 in.)
    • Width: 103.89 mm (4.09 in.)
    • Depth: 25.9 mm (1.02 in.)

    Trim plate

    • Height: 143.5 mm (5.65 in.)
    • Width: 159.9 mm (6.29 in.)
    • Depth: 7.71 mm (0.3 in.)

    Power Extender Kit*

    • Length: 62 mm (2.4 in.)
    • Width: 62 mm (2.4 in.)
    • Depth: 23 mm (0.9 in.)
    • *Optional for installation

    Colors

    • Black front, die cast metal frame – zinc alloy

    Thermostat sensors

    • Temperature
    • Humidity
    • Occupancy (Radar)
    • Proximity (Radar)

    Compatibility

    • Works with most 24VAC HVAC equipment, including conventional furnaces and air conditioners (2H/2C), heat pumps (2H/2C + 2 stage AUX heat), boilers, and PTACs or fan coil units with up to 3 fan speeds. One 1-wire accessory or one 2-wire accessory support for humidifiers, dehumidifiers, and ventilators (HRV/ERV).

    HVAC accessory support

    • One 1-wire acc. or one 2-wire accessory. Control an accessory HVAC device like a humidifier, dehumidifier, or ventilation device.

    Wire Terminals

    • Rc
    • G
    • Y1
    • Y2
    • OB
    • PEK+
    • C
    • Rh
    • W1
    • W2
    • ACC-
    • ACC+

    Connectivity & security

    • Dual-band Wi-Fi: 802.11 b/g/n @ 2.4GHz, 802.11 a/n/ac @ 5GHz
    • Bluetooth 5.0
    • WPA, WPA2, WPA3 encryption methods
    • DHCP (dynamic) or static IP addressing
    • 168-bit SSL encryption
    • 915MHz radio

    Works with

    • Apple HomeKit, Amazon Alexa, Samsung SmartThings, IFTTT, and more.

    Bandwidth

    • 15-20 MB/month (dependent on Alexa Voice Service usage)

    Power consumption

    • Up to 3.5 VA

    Powering methods

    • Wired 24VAC through terminals C and Rc.
    • Power Extender Kit enables you to reliably power your thermostat without having to run a fifth wire.

    Sustainability

    • Recycled packaging
    • Mercury-free
    • Arsenic-free
    • PVC-free
    • ROHS compliant

    Temperature range

    • Desired Temperature: 45° to 92°F (7° to 33°C)
    • Display: 40° to 100°F (5° to 37°C)
    • Sensitivity: +/− 1°F (+/− 0.5°C)
    • Operating: 14° to 122°F (-10° to 50°C)

    Humidity range

    • Display: 20% to 90%
    • Sensitivity: +/− 5%
    • Operating: 5% to 95% RH (non-condensing)

    Storage

    • −31° to 113°F (−35° to 45°C)
    • 5% to 95% RH (non condensing)

    Warranty

    • 3-year limited warranty

    Languages

    • English

    What's in the box

    • Smart Thermostat Premium
    • Thermostat mounting plate
    • SmartSensor with detachable stand and adhesive wall-mount
    • Quick-start guide
    • Wire labels
    • Screws and drywall anchors

    Optional for installation:

    • Power Extender Kit (PEK)
    • Trim plate
Technical specification
  • Unique ref.smart-thermostat-premium
  • Product familySmart Thermostat
  • Product groupPremium
  • TypeObject (single object)
  • Date of publishing2025-12-08
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Control Panels
  • IFC classificationObject
  • Uniclass 2015 CodePr_75_50_76_73
  • Uniclass 2015 DescriptionRoom temperature sensors
  • CSI MasterFormat 2014 Code23 09 13
  • CSI MasterFormat 2014 TitleInstrumentation and Control Devices for HVAC
  • OmniClass Number23-27 15 23
  • OmniClass TitleHVAC Controls

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States