Publish your products
Nest Learning Thermostat (4th gen)

Nest Learning Thermostat (4th gen)

The smartest, most advanced Nest thermostat yet

    • Pro Setup: Pro Setup on Google Home app does not require Wi-Fi or customer device. Automated Pro ID, Pro contact information on device and in Google Home app, Power Test
    • Smart Monitoring: HVAC System Health Monitor alerts customers to potential issues related to their HVAC equipment
    • Scheduling: 7-day programmable, Smart Schedule, fan schedule, geo-fencing, built in motion sensor, Adaptive Eco
    • Increased Equipment Compatibility: Pro settings, ventilation control, emergency heat is supported without dedicated wire, two wire ventilation and humidifier via AQ+ and AQ-
    • Intelligent Features: Smart Ventilation, Natural Heating and Cooling, Adaptive Comfort, Cool to Dry, Humidity Helper, True Radiant, Heat Pump Balance, Remote Temperature Sensor Averaging and Scheduling, Demand Response Eligible via Nest Renew

    Specification
    • Dimensions & Weight

      • Diameter: 3.9 in (98 mm)
      • Depth: 1.1 in (29 mm)
      • Weight: 5.7 oz (161.8 g)

      Display

      • 2.7 inch (68 mm) diameter circular liquid crystal display (600 x 600 pixels)

      Sensors

      • Soli sensor for Motion Sense (learn more at g.co/nest/sensors)
      • Temperature
      • Humidity
      • Ambient light

      Power

      Power Consumption

      • Less than 1 kWh/month

      Power Source

      • HVAC system wiring

      Battery

      • Built-in rechargeable lithium battery

      Connectivity

      • Wi-Fi 802.11n (2.4 GHz / 5 GHz)

      HVAC System Compatibility

      • The Nest Learning Thermostat (4th gen) works with most 24V systems, including gas, electric, oil, forced air, heat pump, and radiant
      • It can control: Heating 1, 2, and 3 stages (W1, W2, W3); Cooling 1 and 2 stages (Y1, Y2); Heat pump with auxiliary and emergency heat (O/B, AUX, E); Fan (G, G2, G3); Power (C, RH, RC); Humidifier and dehumidifier (HUM, DEHUM); Ventilation (VENT)
      • The Nest Learning Thermostat’s* connector can accept one of these wires: W3, E, HUM, or DEHUM. The AQ+ and AQ- connectors can accept 1-wire or 2-wire VENT, HUM, or DEHUM
      • Use the compatibility checker (g.co/nest/works) to see if your system is compatible

      Power Compatibility

      Patented Power Sharing Technology

      • The Nest Learning Thermostat (4th gen) is designed to work whether or not your home has a common (“C”) wire
      • In limited cases (<1%), a C wire or Nest Power Connector may be necessary to ensure that your HVAC system can provide sufficient power to the thermostat in all conditions. See g.co/nest/cwire for details
      • Use the compatibility checker (g.co/nest/works) to see if you may need a Nest Power Connector or C wire

      Smart Home & Voice Assistant Compatibility

      • Works with Google Home and Matter
      • Installation and setup requires the Google Home app
      • Control the Nest Learning Thermostat with Google Home and other Matter-enabled apps and voice assistants

      Accessories

      • Trim plate to cover paint and drywall imperfections (included)
      • Steel plate for installation on electrical box (included)

      Warranty

      • 2-year standard warranty for retail
      • 5-year standard warranty for HVAC Pros

      Sustainability

      • Battery contains 100% recycled cobalt
      • The Nest Learning Thermostat (4th gen) and Nest Temperature Sensor (2nd gen) bundle is made with at least 48% recycled materials
      • Packaging uses 100% plastic-free materials

      Certifications

      • ENERGY STAR® certified thermostat

      Languages 

      • English, French, Spanish
    Technical specification
    • Unique ref.nest-learning-thermostat-4th-gen
    • Product familySmart Home
    • Product groupThermostats
    • TypeObject (single object)
    • Date of publishing2026-04-05
    • Edition number1
    • Height (inches)3.9
    • Depth (inches)1.1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)0.36
    Classification
    • BIMobject CategoryHVAC - Control Panels
    • IFC classificationObject
    • Uniclass 2015 CodePr_75_50_76_73
    • Uniclass 2015 DescriptionRoom temperature sensors
    • OmniClass Number23-27 11 11
    • OmniClass TitleTemperature Measuring Instrument And Controls

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States