Publish your products
EcoSmart Smart POOL 18 Electric Tankless Pool Heater
EcoSmart

EcoSmart Smart POOL 18 Electric Tankless Pool Heater

18kW Electric Tankless Pool Water Heater

The Smart POOL Series can provide 1° to 1.5° F temperature rise per hour for the on demand pool heating experience. EcoSmart Pool Heaters operate by utilizing the latest flow sensor technology instead of the traditional pressure switch activation and contactors to reduce the risk of burned elements, which increases functionality and reliability. The Smart POOL Series come with digital thermostat control so you can set the temperature exactly where you want. EcoSmart Pool Heaters can be used as an alternative to heat pumps or as a booster and are compact and easy to install for a new or existing pool. The Smart POOL Series are energy efficient no matter what the ambient temperature.

As Featured on Amazon.com

Specification
  • Specification Smart Pool 18

    Voltage: 240
    Phase: Single
    kW: 18 kW
    Amperage Draw: 75 A
    Required Breaker: 2 x 40 A
    Required Wire: 2 x 8 AWG
    Pipe Fittings: 2"
    Dimensions (in.): 16.625" x 11.125" X 5.5"
    Weight: 25 lb
    Activation Flow: 12 +/- 2 GPM
    Certification: UL-1261, ETL Listed
    Warranty: 2 Year Limited

Technical specification
  • Unique ref.EcoSmart-Smart-POOL-18-Electric-Tankless-Pool-Heater
  • Product familyHVAC
  • Product groupTankless Pool Heater
  • TypeDocumentation (info)
  • Date of publishing2019-02-10
  • Edition number1
Related
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • UNSPSC nameDomestic water heaters
  • UNSPSC code40101825
  • CSI MasterFormat 2014 Code22 33 00
  • CSI MasterFormat 2014 TitleElectric Domestic Water Heaters
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit