Publish your products
High-speed spiral door EFA-SST®-L Secure
High-speed spiral door EFA-SST®-L Secure
High-speed spiral door EFA-SST®-L Secure
High-speed spiral door EFA-SST®-L Secure
    EFAFLEX
    Archived

    High-speed spiral door EFA-SST®-L Secure

    The safest high-speed door globally. EFA-SST®-L Secure is truly the first patented, intruder resistant high-speed door certified to resistance class RC4 worldwide. This spiral- door is effectively serving to increase protection of possessions, property and your real assets: your people. Despite the high security standards, work processes, as you´d expect, remain fast and efficient.

    Specification
    • Resistance class RC4 acc. To DIN 1627, Infrared light curtain, locks automatically after each operating cycle, opening speed up to 1m/s, up to 250.000 operating cycles p.a., patented technology, tested and certified by IFT institute, appointed in police directory for approved and certified burglary-resistant products

    Technical specification
    • Unique ref.high-speed-spiral-door-efa-sst-l-secure
    • TypeObject (single object)
    • Date of publishing2020-05-20
    • Edition number1
    • Height (mm)5000
    • Width (mm)4000
    Related
    • Material mainSteel
    • Material secondaryAluminium
    • Designed inGermany
    Classification
    • BIMobject CategoryDoors - Security Doors
    • IFC classificationDoor
    • UNSPSC nameMetal doors
    • UNSPSC code30171505
    • Uniclass 2015 CodeSs_25_30_20_37
    • Uniclass 2015 DescriptionHigh security doorset systems
    • CSI MasterFormat 2014 Code08 34 53
    • CSI MasterFormat 2014 TitleSecurity Doors and Frames
    • OmniClass Number23-17 11 13
    • OmniClass TitleMetal Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit