High-strength glass railings. Reinforced solutions for maximum safety and technical performance
GARDA SP 300 offers a high-performance solution for projects requiring reinforced safety, structural stability, and integrated aesthetics.
With interior, front, or floor installation options, it is ideal for environments where regulations and functionality demand the highest technical standards.
SP 300: floor mounting with visible profile
Region availability
| Asia | North America | South America | Europe | Africa |
|---|---|---|---|---|
Bahrain | Belize | Chile | Cyprus | Morocco |
Kuwait | Costa Rica | Colombia | Portugal | |
Oman | Cuba | Ecuador | Slovenia | |
Qatar | Dominican Republic | Venezuela | Spain | |
Saudi Arabia | El Salvador | Ukraine | ||
United Arab Emirates | Guatemala | |||
Yemen | Haiti | |||
Honduras | ||||
Jamaica | ||||
Mexico | ||||
Nicaragua | ||||
Panama | ||||
Puerto Rico |