Publish your products
MODULAR 2.0 Railing SOLAR PHOTOVOLTAIC
MODULAR 2.0 Railing SOLAR PHOTOVOLTAIC
MODULAR 2.0 Railing SOLAR PHOTOVOLTAIC
MODULAR 2.0 Railing SOLAR PHOTOVOLTAIC
MODULAR 2.0 Railing SOLAR PHOTOVOLTAIC
MODULAR 2.0 Railing SOLAR PHOTOVOLTAIC
MODULAR 2.0 Railing SOLAR PHOTOVOLTAIC
MODULAR 2.0 Railing SOLAR PHOTOVOLTAIC
MODULAR 2.0 Railing SOLAR PHOTOVOLTAIC
    eibho

    MODULAR 2.0 Railing SOLAR PHOTOVOLTAIC

    Modular solution that integrates photovoltaic technology into a stylish structure. Productive enclosure with design, efficiency, and exclusive access.

    MODULAR 2.0 – Solar Photovoltaic turns the enclosure into a source of energy. Through a glazed module with an externally incorporated solar cell, this solution provides electricity generation, updated aesthetics, and maximum functionality.

    Designed for SP, FS, and FS UP, it is compatible with architectural environments that prioritize energy efficiency, visual integration, and industrialized execution.

    Specification
    • Optimised photovoltaic integration InFlex technology.

      Possibility of manufacturing modules up to 1300 mm wide and 1365 mm high, adapting to the module dimensions according to the design.

      Energy production per module: Pmax: 195–210 W / module, estimated values for a 1335 mm x 795 mm module.

      Active occupation: 88% of usable surface area / according to design.

      55.2 or 66.2 glass panel or 2 mm sheet metal.

    Technical specification
    • Unique ref.MODULAR-2-0-SOLAR-PHOTOVOLTAIC
    • Product familyMODULAR 2.0 EIBHO by Aluvetro
    • Product groupSOLAR PHOTOVOLTAIC
    • TypeObject (single object)
    • Date of publishing2026-03-24
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryGlass
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • Uniclass 2015 CodePr_25_30_36_03
    • Uniclass 2015 DescriptionAluminium handrails
    • CSI MasterFormat 2014 Code05 52 00
    • CSI MasterFormat 2014 TitleMetal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    Asia North America South America Europe Africa
    Bahrain
    Belize
    Chile
    Cyprus
    Morocco
    Kuwait
    Costa Rica
    Colombia
    Portugal
    Oman
    Cuba
    Ecuador
    Slovenia
    Qatar
    Dominican Republic
    Venezuela
    Spain
    Saudi Arabia
    El Salvador
    Ukraine
    United Arab Emirates
    Guatemala
    Yemen
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    Puerto Rico