We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Angle seam cladding

Unique ref.: angleseam
Brand: elZinc
Product family: Cladding
Product group: Traditional cladding
Depth (mm): 25
Date of publishing: 2019-03-11
Edition number: 1
Type: Object (single object)
Download (7)

elZinc® angle seam is a traditional fully supported architectural cladding system composed of site-seamed zinc trays. The seamed joint is 25mm high and has a 12mm front face.

The zinc angle seam cladding can be used to clad façades (tray dirección can be horizontal, vertical, or at angle) and roofs pitched above 25º (35º in regions with heavy snowfall). The zinc angle seam trays can be tapered, pre-curved to concave or convex panels, so almost any architectural geometry can be weathered using this system.

Angle seam façades exhibit fairly pronounced visual directionality, and various designs are available for creating different effects that can be used to reinforce the architectural design intent.

Slight oil canning (quilting) is sometimes apparent, adding extra character to the zinc façade.

Zinc angle seam traditional fully supported cladding composed of standing seam trays seamed together on site. The trays are made of 0,7 or 0,8mm thick elZinc® titanium zinc rolled according to EN988 and ASTM B69-13

Normal tray widths: 430, 530, and 600mm. Cladding weight (zinc only) is between 6 and 7 kgs/m2.

Trays are fixed back to sheathing / boarding using stainless steel clips secured at pre-determined centres (according to exposure) by stainless steel (A2 grade) fasteners. Sheathing / boarding to be laid flush, true and plumb, and its fasteners driven just below the surface. For buildings that require a non-combustible substrate for the zinc, trapezoidal metal sheet panels are used as a substitute for the wooden sheathing / boarding. 

Façade application: The cladding is normally rear-vented behind the supporting sheathing / boarding with a ventilating space of at least 20mm (some countries require more). A simple breather membrane is normally installed between the zinc and the substrate to act as a separating layer.

Roofing application: The roof is either ventilated with a ventilating space of between 50 and 100mm (depending on rafter length) under the substrate, or installed in an unventilated (warm) roof design which includes suitable methods for condensation control. A structural underlay (and draining membrane) is often required under the zinc to ensure air circulation to its underside.


Material main: Zink
Material secondary:
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Walls - Cladding
IFC classification: Covering
Uniclass 2.0 Code: SS-25-20-50-95
Uniclass 2.0 Description: Zinc Sheet Cladding Systems
NBS Reference Code: 25-20-50-95
NBS Reference Description: Zinc Sheet Cladding Systems
CSI MasterFormat 2014 Code: 07 64 00
CSI MasterFormat 2014 Title: Sheet Metal Wall Cladding
OmniClass Number: 23-13 37 13
OmniClass Title: Exterior Wall Cladding
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Walls - Cladding

Name Value
Application Wall cladding on flat and curves surfaces. Roofing from 25º to 89º pitch
Coefficient Of Linear Thermal Expansion 0,000022/ºC
Color elZinc Natural ; elZinc Slate ; elZinc Graphite ; elZincCrystal ; elZinc Lava ; elZinc Oliva ; elZinc Rainbow ; elZinc Protect+ ; elZinc Advance
Depth Angle seam 25mm 'high'
Finish Material elZinc Natural ; elZinc Slate ; elZinc Graphite ; elZincCrystal ; elZinc Lava ; elZinc Oliva ; elZinc Rainbow ; elZinc Protect+ ; elZinc Advance
Fire Rating A2-s1,d0
Installation Method Angle standing seam trays fixed with clips to fully supporting substrate
Material Titanium zinc
Method of Installation Angle seam trays fixed with clips to fully supporting substrate
Moisture Absorption Resistance 100%
Opacity 100%
Post-Consumer Recycled 100%
Profile Angle seam
Recyclable 100%
Standards, Certification, and Documentation EN988 ; KOMO certificate
Sustainability Website URL https://www.elzinc.es/en/elzinc-international/sustainability/
Thickness 0.7 mm — 0.8 mm
Wall Cladding Panel Type Fully supported zinc angle seam
Warranty 20 years on the material
Weight Approx. 6kgs/m2
Width 263 ; 430 ; 530 ; 600

All BIM objects are real products from real manufacturers confirmed and approved