Unique ref.: | facadepanel |
---|---|
Brand: | elZinc |
Product family: | Cladding |
Product group: | Engineered façades |
Depth (mm): | 26 |
Date of publishing: | 2019-03-11 |
Edition number: | 1 |
Type: | Object (single object) |
The elZinc® façade panel is a zinc architectural cladding solution composed of self-supporting interlocking zinc panels with shadow (reveal) joints. They combine a flat solid feel with a certain delicacy due to their slim dimensions.
They are installed either horizontally or vertically, interlocking with one another to form a rear-ventilated rainscreen.
The panel joint’s visual impact can be subdued or accentuated by the architect by varying its width from 5 to 25mm. Combining different widths in the same façade allows blocks of panels to be created to visually modulate the façade at greater intervals. Other design features, such as tapering the panels, can also be used to add interest to the zinc façade.
Zinc rear-ventilated rainscreen façade composed of horizontally or vertically installed self-supporting façade panels made of 1mm thick elZinc® titanium zinc rolled according to EN988 and ASTM B69-13.
Ventilating space behind cladding to be a minimum of 20mm, or according to project design criteria, whichever is the greater.
Reveal joint width between panels can vary from 5mm to 25mm. Panel face nominal maximum 300mm. Panel length nominal maximum 4000mm.
Panel weight per lineal meter ≈2,95kgs, ≈9,5kg/m2.
Panels shall be secured back to supporting structure using fasteners made of grade A2 stainless steel, or A4 grade in severely corrosive environments. Supporting structure profiles (rails) to be perpendicular to panel orientation, have a face width not less than 40mm, and be installed true and plumb. Rail centres to be determined such that the rainscreen cladding resists all dead, imposed and live loads, and accommodate deflections and movements without suffering any damage.
Product url: | https://www.elzinc.es/en/solutions-2/facade-systems/panel-de-fachadas/ |
---|---|
Installation instructions: | https://www.elzinc.es/en/solutions-2/facade-systems/traditional-facade-sys... |
COBie Product Data Sheet: | |
Product certification: | https://www.elzinc.es/en/downloads/documentation/ |
Technical description: | https://www.elzinc.es/en/solutions-2/facade-systems/panel-de-fachadas/ |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/elzinc/product/facadepanel
Material main: | Zink |
---|---|
Material secondary: | |
Designed in: | Spain |
Manufactured in: | Spain |
BIMobject Category: | Walls - Cladding |
---|---|
IFC classification: | Wall |
UNSPSC name: | Siding and exterior wall materials |
UNSPSC code: | 301518 |
Uniclass 1.4 Code: | L51 |
Uniclass 1.4 Description: | Wall coverings, claddings, linings |
Uniclass 2.0 Code: | SS-25-20-50-95 |
Uniclass 2.0 Description: | Zinc Sheet Cladding Systems |
Uniclass 2015 Code: | Ss_25_20_50_95 |
Uniclass 2015 Description: | Zinc sheet cladding systems |
NBS Reference Code: | 25-20-50-95 |
NBS Reference Description: | Zinc Sheet Cladding Systems |
CSI MasterFormat 2014 Code: | 07 64 00 |
CSI MasterFormat 2014 Title: | Sheet Metal Wall Cladding |
OmniClass Number: | 23-13 37 13 |
OmniClass Title: | Exterior Wall Cladding |
CSI UniFormat II Code: | B2010 |
CSI UniFormat II Title: | Exterior Walls |
Name | Value |
---|---|
Application | Facades |
Coefficient Of Linear Thermal Expansion | 0,022mm/ºC/m parallel to rolling direction |
Colour | elZinc Natural ; elZinc Slate ; elZinc Graphite ; elZincCrystal ; elZinc Lava ; elZinc Oliva ; elZinc Rainbow ; elZinc Protect+ ; elZinc Advance |
Finish Material | elZinc Natural ; elZinc Slate ; elZinc Graphite ; elZincCrystal ; elZinc Lava ; elZinc Oliva ; elZinc Rainbow ; elZinc Protect+ ; elZinc Advance |
Material | Titanium zinc rolled to EN988 |
Method Of Attachment | Direct fixed using fasteners |
Panel Depth | 26 |
Panel Height | 300 |
Panel Length | 500 mm — 4000 mm |
Panel Thickness | 1 mm |
Recyclable | 100% |
Standards | EN988 ; KOMO certificate |
Sustainability Website URL | https://www.elzinc.es/en/elzinc-international/sustainability/ |
Thickness | 1 mm |
Wall Cladding Panel Type | Shadow joint zinc façade panel |
Warranty | 20 years on the material |
Weight | 9,5 Kg/m2 (Zinc only) |
Width | 300 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Colour | elZinc Natural ; elZinc Slate ; elZinc Graphite ; elZincCrystal ; elZinc Lava ; elZinc Oliva ; elZinc Rainbow ; elZinc Protect+ ; elZinc Advance |
Material | Titanium zinc rolled to EN988 |
BIMobject®