We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Rhomboid tile

Unique ref.: rhomboid_tile
Brand: elZinc
Product family: Cladding
Product group: Traditional cladding
Width (mm): 280
Height (mm): 560
Depth (mm): 15
Date of publishing: 2019-03-11
Edition number: 1
Type: Object (single object)
Download (7)

elZinc®'s Rhomboid Tile has a sleek and elegant appearance.

It is used to form the weathering layer in a fully supported zinc façade or roof, where the tile's design can be used in classical as well as contemporary architecture.

These zinc tiles are suitable for roofs pitched at 25º and above, and for façade work. The zinc tile can be cut, folded and edged just as in traditional zinc work, providing weather-tight joints at the zinc cladding's edges.

Fully supported zinc cladding composed of elZinc® Rhomboid tiles. The tiles are made of elZinc titanium zinc, 0,65 or 0,7mm thick rolled to EN988 and ASTM B69-13.

Centre to centre joint width is 235mm. Cladding weight is 7,8kgs/m2 with 0,7mm thick tiles.

The tiles are interlocked with each other and fixed directly to the wooden substrate (softwood boarding or plywood or OSB sheathing) using one stainless A2 grade fastener. For buildings that require a non-combustible substrate for the zinc, trapezoidal metal sheet panels are used as a substitute for the wooden sheathing / boarding.

Façade application: The cladding is normally rear-vented behind the supporting sheathing / boarding with a ventilating space of at least 20mm (some countries require more). A simple breather membrane is normally installed between the zinc and the substrate to act as a separating layer. 

Roofing application: The roof is either ventilated with a ventilating space of between 50 and 100mm (depending on rafter length) under the substrate, or installed in an unventilated (warm) roof design which includes suitable methods for condensation control. A structural underlay (and draining membrane) is often required under the zinc to ensure air circulation to its underside.


Material main: Zink
Material secondary:
Designed in: Spain
Manufactured in: Spain
Weight Net (Kg): 0.55

BIMobject Category: Walls - Cladding
IFC classification: Covering
Uniclass 2.0 Code: SS-25-20-50-95
Uniclass 2.0 Description: Zinc Sheet Cladding Systems
NBS Reference Code: 25-20-50-95
NBS Reference Description: Zinc Sheet Cladding Systems
CSI MasterFormat 2014 Code: 07 64 00
CSI MasterFormat 2014 Title: Sheet Metal Wall Cladding
OmniClass Number: 23-13 37 13
OmniClass Title: Exterior Wall Cladding
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Walls - Cladding

Name Value
Application Wall cladding on flat and curves surfaces. Roofing from 25º to 89º pitch
Coefficient Of Linear Thermal Expansion 0,000022/ºC
Color elZinc Natural ; elZinc Slate ; elZinc Graphite ; elZincCrystal ; elZinc Lava ; elZinc Oliva ; elZinc Rainbow ; elZinc Protect+ ; elZinc Advance
Depth 6
Finish Material elZinc Natural ; elZinc Slate ; elZinc Graphite ; elZincCrystal ; elZinc Lava ; elZinc Oliva ; elZinc Rainbow ; elZinc Protect+ ; elZinc Advance
Fire Rating A2-s1,d0
Form Rhomboid
Height 560
Installation Method Directly fixed to fully supporting substrate, or closed spaced wooden battens
Material Titanium zinc
Method of Attachment Galvanised or stainless steel nails or screws
Method of Installation Directly fixed to fully supporting substrate, or closed spaced wooden battens
Opacity 100%
Post-Consumer Recycled 100%
Product Type Zinc interlocking tile
Recyclable 100%
Thickness 0.65 mm — 0.7 mm
Warranty 20 years on the material
Weight 7,8kgs/m2
Width 280

All BIM objects are real products from real manufacturers confirmed and approved