Publish your products
KVADRO 125 mm square air diffuser
KVADRO 125 mm square air diffuser
KVADRO 125 mm square air diffuser
KVADRO 125 mm square air diffuser
KVADRO 125 mm square air diffuser
KVADRO 125 mm square air diffuser
KVADRO 125 mm square air diffuser
KVADRO 125 mm square air diffuser
    Ergovent

    KVADRO 125 mm square air diffuser

    ERGOVENT KVADRO 125 is a square-shaped, frameless gypsum air vent cover designed for seamless integration into plasterboard ceilings and walls. This version is designed for 125 mm duct connections.

    Key features:

    • Material: Made from high-quality, pure gypsum. The gypsum material is antistatic (resists dust accumulation) and acoustically efficient. The magnetic cap attachment is strong enough to hold 10.75 kg weight securely.
    • Shape: Square design for a 125 mm duct connection.
    • Installation: Frameless design allows it to blend seamlessly into ceilings or walls. It can be painted to match the surrounding surface for a minimalist appearance. Installation is straightforward with adjustable fasteners for single or double-layer plasterboard.
    • Aerodynamics: Aerodynamic design reduces air vortices and resistance, ensuring quiet operation. Supports both supply and exhaust air functions.
    • Maintenance: The central cap is magnetically attached, allowing easy removal for cleaning or adjustments without visible screws or magnets in the cover.
    • Manufacturer: ERGOVENT

    Key benefits:

    • Easy, fast, simple installation
    • Completely painted in the same color and paint as the ceilings/walls
    • Dirt rings do not form around the diffuser
    • Suitable for single layer, double layer or custom thickness of plasterboard
    • Safely packed (never gets damaged during transportation)
    • Universal: suitable for both supply and exhaust
    Specification
      • Model: KVADRO 125
      • Duct connection diameter: 125 mm
      • Shape: Square
      • Body size: 240 × 240 mm
      • Body height: 48 mm
      • Height with connector: 89 mm
      • Air volume: up to 125 m³/h
      • Material: Pure gypsum body, paintable surface, antistatic finish
      • Cap attachment: Magnetic, holds up to 10.75 kg
      • Duct systems: Steel or plastic ducts, plenum box
      • Air flow: Supply and exhaust
      • Installation: Frameless, adjustable fasteners for single layer, double layer or custom plasterboard thickness
      • Manufacturer: ERGOVENT
    Technical specification
    • Unique ref.kvadro-125-diffuser
    • TypeObject (single object)
    • Date of publishing2026-02-11
    • Edition number1
    Related
    • Designed inLithuania
    • Manufactured inLithuania
    Classification
    • BIMobject CategoryHVAC - Air Diffusers

    Region availability

    Europe Asia Oceania North America
    Albania
    Armenia
    Australia
    Mexico
    Andorra
    Azerbaijan
    Austria
    India
    Belarus
    Kazakhstan
    Belgium
    Kuwait
    Bosnia and Herzegovina
    South Korea
    Bulgaria
    Türkiye
    Croatia
    United Arab Emirates
    Cyprus
    Uzbekistan
    Czech Republic
    Vietnam
    Denmark
    Estonia
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom