Publish your products
ABSOLUTE EVO SINGLE - Sliding Flush Door
ABSOLUTE EVO SINGLE - Sliding Flush Door
ABSOLUTE EVO SINGLE - Sliding Flush Door
ABSOLUTE EVO SINGLE - Sliding Flush Door
ABSOLUTE EVO SINGLE - Sliding Flush Door
    Ermetika
    Archived

    ABSOLUTE EVO SINGLE - Sliding Flush Door

    The Absolute Evo door by Ermetika is a flush-to-wall sliding pocket door system that does not have external finishes such as door jambs and architraves, allowing the door leaf to seamlessly blend into the wall. A sliding pocket door enables you to gain much more space compared to a hinged door, optimizing the management of the entire living space without sacrificing the opportunity to create useful space for whatever you desire. The Absolute Evo single door is available in the following wall thickness: PLASTER: 107,125 and 150 mm. PLASTERBOARD: 100, 125 and 150 mm.
    Specification
    • MAIN FEATURES The rail is made of AW6060 aluminum anodized 12 micron, a special protective primer that save it from oxidation and humidity, in order to guarantee the best performances during the years. - For plastered or plasterboard wall. - Standard solutions as well as bespoke ones. - Galvanized zinc-coated metal sheets DX51 Z100, 0.7 mm thick. - 2 mm galvanised metal mesh for plaster version. - Anodized aluminium rail. - 100 Kg track kit guaranteed for 100.000 cycles.
    Technical specification
    • Unique ref.Sliding_Door_Absolute_Evo_Single
    • Product familyFlush doors
    • Product groupAbsolute Evo
    • TypeShowcase (model)
    • Date of publishing2018-07-18
    • Edition number1
    Related
    • Material mainSheet metal
    • Material secondaryAluminium
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryDoors - Sliding
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeSs_25_30_20_77
    • Uniclass 2015 DescriptionSliding doorset systems
    • CSI MasterFormat 2014 Code08 14 73
    • CSI MasterFormat 2014 TitleSliding Wood Doors
    • OmniClass Number23-17 11 11 11
    • OmniClass TitleDoor Frames
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors