Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ethnicraft/products/78e3e680-ba67-4cbd-9ad0-3cd42c8e43e6
Home
Categories
Furniture
Chairs, Stools & Benches
Bok outdoor chair - teak - 50x54x76 cm
Available in United States
Ethnicraft
Follow
Bok outdoor chair - teak - 50x54x76 cm
A signature Ethnicraft design, Alain van Havre's iconic Bok dining chair now makes its way into the open air. Bring structural elegance and contemporary craftsmanship to your outdoor lifestyle.
Download
Get in contact with Ethnicraft
Log in
Technical specification
Technical specification
Unique ref.
10155-Bok-outdoor-dining-chair
Product family
Bok
Product group
Dining chairs
Type
Object (single object)
Date of publishing
2026-01-14
Edition number
1
Height (mm)
76
Width (mm)
54
Depth (mm)
50
Links
Links
Product url
https://ethnicraft.com/p/10110155/Bok-outdoor-chair
Sample request url
https://www.materialbank.eu/en/search?utm_source=Referral&utm_medium=BIMobjects&utm_campaign=March2026#/filter:manufacturer:Ethnicraft#/page:1
Related
Related
Material main
Teak
Weight Net (Kg)
5.8
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
Similar products
Sandler | Inspec
Adora 3.1
Download
COR Sitzmöbel
Mell Bench
3.4
(
13
)
Download
BRDR. Krüger
F Dining Chair
2.6
(
8
)
Download
Ethnicraft
Volita dining chair - varnished oak - brass coloured metal - Tobacco velvet 60x55x70 cm
Download
COR Sitzmöbel
Kagu Chair
4.5
(
17
)
Download
Sandler | Inspec
Star 9.1
Download