Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ethnicraft/products/1a06e64b-122d-40cd-a3dc-c37a4b5bc263
Home
Categories
Furniture
Chairs, Stools & Benches
Osso stool - varnished teak - brown - 50x33x49 cm
Available in United States
Ethnicraft
Follow
Osso stool - varnished teak - brown - 50x33x49 cm
The beauty of balance and symmetry found in nature has inspired the Osso collection. The versatility of these stools makes them perfect for comfortable seating in a dining room, living room or bedroom.
Download
Get in contact with Ethnicraft
Log in
Technical specification
Technical specification
Unique ref.
10177-Osso-stool
Product family
Osso
Product group
Stools
Type
Object (single object)
Date of publishing
2026-01-05
Edition number
1
Height (mm)
49
Width (mm)
33
Depth (mm)
50
Links
Links
Product url
https://ethnicraft.com/p/10110177/Osso-stool
Sample request url
https://www.materialbank.eu/en/search?utm_source=Referral&utm_medium=BIMobjects&utm_campaign=March2026#/filter:manufacturer:Ethnicraft#/page:1
Related
Related
Material main
Teak
Weight Net (Kg)
3.59
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
Similar products
COR Sitzmöbel
Mell Bench
3.4
(
13
)
Download
Sandler | Inspec
Adora 3.1
Download
BRDR. Krüger
F Dining Chair
2.6
(
8
)
Download
Ethnicraft
Volita dining chair - varnished oak - brass coloured metal - Tobacco velvet 60x55x70 cm
Download
COR Sitzmöbel
Kagu Chair
4.5
(
17
)
Download
Sandler | Inspec
Star 9.1
Download