Publish your products
Bok adjustable desk - varnished oak top - black base - rectangular - with cable management - US - 140x70x64-130 cm
Bok adjustable desk - varnished oak top - black base - rectangular - with cable management - US - 140x70x64-130 cm
Bok adjustable desk - varnished oak top - black base - rectangular - with cable management - US - 140x70x64-130 cm
Bok adjustable desk - varnished oak top - black base - rectangular - with cable management - US - 140x70x64-130 cm
    Ethnicraft

    Bok adjustable desk - varnished oak top - black base - rectangular - with cable management - US - 140x70x64-130 cm

    The Bok adjustable desk was designed with the importance of health and good posture in mind. The motorised system in its legs allows the tabletop to be elevated to the height of your liking. That way, you can easily switch between sitting and standing throughout the workday. Choose between white or black metal legs, and a table top in oak or black tainted oak.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.26113-Bok-adjustable-desk
    • Product familyBok
    • Product groupDesks
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Width (mm)70
    • Depth (mm)140
    Related
    • Material mainOak
    • Weight Net (Kg)42.6
    Classification
    • BIMobject CategoryFurniture - Office Desks & Tables
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit