Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ethnicraft/products/4361aac5-c554-4574-97af-c5cf21d9bbe9
Home
Categories
Furniture
Chairs, Stools & Benches
Bok chair - varnished oak - 50x54x76 cm
Available in United States
Ethnicraft
Follow
Bok chair - varnished oak - 50x54x76 cm
Over the years, the Bok dining chair has become one of our most recognizable designs. Designer Alain van Havre combines sculptural elegance and contemporary crafting into a graceful and airy form.
Download
Get in contact with Ethnicraft
Log in
Technical specification
Technical specification
Unique ref.
50073-Bok-dining-chair
Product family
Bok
Product group
Dining chairs
Type
Object (single object)
Date of publishing
2026-01-05
Edition number
1
Height (mm)
76
Width (mm)
54
Depth (mm)
50
Links
Links
Product url
https://ethnicraft.com/p/10150073/Bok-chair
Sample request url
https://www.materialbank.eu/en/search?utm_source=Referral&utm_medium=BIMobjects&utm_campaign=March2026#/filter:manufacturer:Ethnicraft#/page:1
Related
Related
Material main
Oak
Weight Net (Kg)
7
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
Similar products
Sandler | Inspec
Star 9.1
Download
COR Sitzmöbel
Mell Bench
3.4
(
13
)
Download
Ethnicraft
Volita dining chair - varnished oak - brass coloured metal - Tobacco velvet 60x55x70 cm
Download
HBF Inc
Mod Deep by HBF
4.6
(
35
)
Download
Sandler | Inspec
Adora 3.1
Download
COR Sitzmöbel
Kagu Chair
4.5
(
17
)
Download