Publish your products
Mikado meeting table - varnished oak - oval - with wire management box - 267x138x76 cm
Ethnicraft

Mikado meeting table - varnished oak - oval - with wire management box - 267x138x76 cm

The well-known Mikado design by Alain van Havre, made into an elegant meeting table in solid oak with wire management. Keep cables and chargers out of sight thanks to the wooden box under the centre of the table top.

Get in contact with Ethnicraft

Technical specification
  • Unique ref.50546-Mikado-meeting-table
  • Product familyMikado
  • Product groupMeeting tables
  • TypeObject (single object)
  • Date of publishing2026-01-05
  • Edition number1
  • Height (mm)76
  • Width (mm)138
  • Depth (mm)267
Related
  • Material mainOak
  • Weight Net (Kg)95
Classification
  • BIMobject CategoryFurniture - Office Desks & Tables
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit