Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ethnicraft/products/7e01d541-572a-4523-bd64-291f6c8a008a
Home
Categories
Furniture
Chairs, Stools & Benches
Spindle bench - oak - 150x35x60 cm
Available in United States
Ethnicraft
Follow
Spindle bench - oak - 150x35x60 cm
The Spindle collection found its inspiration in the traditional spinning wheel and incorporates perfectly aligned spokes into the backseat. Wherever you choose to place it, the Spindle bench in solid oak is a striking piece.
Download
Get in contact with Ethnicraft
Log in
Technical specification
Technical specification
Unique ref.
51243-Spindle-bench
Product family
Spindle
Product group
Benches
Type
Object (single object)
Date of publishing
2026-06-15
Edition number
1
Height (mm)
60
Width (mm)
35
Depth (mm)
150
Links
Links
Product url
https://ethnicraft.com/p/10151243/Spindle-bench -
Sample request url
https://www.materialbank.eu/en/search?utm_source=Referral&utm_medium=BIMobjects&utm_campaign=March2026#/filter:manufacturer:Ethnicraft#/page:1
Related
Related
Material main
Oak
Weight Net (Kg)
15
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
Similar products
Ethnicraft
Volita dining chair - varnished oak - brass coloured metal - Tobacco velvet 60x55x70 cm
Download
Sandler | Inspec
Star 9.1
Download
HBF Inc
Mod Deep by HBF
4.6
(
35
)
Download
Sandler | Inspec
Adora 5.1
Download
Sandler | Inspec
Adora 3.1
Download
BRDR. Krüger
F Dining Chair
2.4
(
9
)
Download