Publish your products
Bok desk - varnished oak - rectangular - with cable management - 160x80x76 cm
Bok desk - varnished oak - rectangular - with cable management - 160x80x76 cm
    Ethnicraft

    Bok desk - varnished oak - rectangular - with cable management - 160x80x76 cm

    Reminiscent of a goat's curved horns, the Bok collection combines sculptural elegance and contemporary crafting into a graceful and airy form. This Bok desk adds the warmth of solid wood and simplistic practicality to any office space.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.51576-Bok-desk
    • Product familyBok
    • Product groupDesks
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)76
    • Width (mm)80
    • Depth (mm)160
    Related
    • Material mainOak
    • Weight Net (Kg)31
    Classification
    • BIMobject CategoryFurniture - Office Desks & Tables
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit