Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ethnicraft/products/31c70ffa-e826-415a-9663-708bb79c127c
Home
Categories
Furniture
Chairs, Stools & Benches
Osso counter stool - oak - 57x33x67 cm
Available in United States
Ethnicraft
Follow
Osso counter stool - oak - 57x33x67 cm
Osso is one of our most popular designs because of its versatility. The height of this solid oak counter stool adds yet another option to its wide array of possibilities - as an elegant and sturdy kitchen stool for example.
Download
Get in contact with Ethnicraft
Log in
Technical specification
Technical specification
Unique ref.
53044-Osso-counter-stool
Product family
Osso
Product group
Counter stools
Type
Object (single object)
Date of publishing
2026-01-05
Edition number
1
Height (mm)
67
Width (mm)
33
Depth (mm)
57
Links
Links
Product url
https://ethnicraft.com/p/10153044/Osso-counter-stool
Sample request url
https://www.materialbank.eu/en/search?utm_source=Referral&utm_medium=BIMobjects&utm_campaign=March2026#/filter:manufacturer:Ethnicraft#/page:1
Related
Related
Material main
Oak
Weight Net (Kg)
5
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
Similar products
COR Sitzmöbel
Mell Bench
3.4
(
13
)
Download
Sandler | Inspec
Adora 3.1
Download
BRDR. Krüger
F Dining Chair
2.6
(
8
)
Download
Ethnicraft
Volita dining chair - varnished oak - brass coloured metal - Tobacco velvet 60x55x70 cm
Download
COR Sitzmöbel
Kagu Chair
4.5
(
17
)
Download
Sandler | Inspec
Star 9.1
Download