Publish your products
Capitan outdoor dining chair - aluminium - Sand - Sand cord - Oyster fabric 59x64x75 cm
Capitan outdoor dining chair - aluminium - Sand - Sand cord - Oyster fabric 59x64x75 cm
Capitan outdoor dining chair - aluminium - Sand - Sand cord - Oyster fabric 59x64x75 cm
Capitan outdoor dining chair - aluminium - Sand - Sand cord - Oyster fabric 59x64x75 cm
    Ethnicraft

    Capitan outdoor dining chair - aluminium - Sand - Sand cord - Oyster fabric 59x64x75 cm

    Designed for life outdoors, and equally at ease indoors, the Capitan outdoor dining chair balances organic softness with a clean, contemporary silhouette. A semi-transparent woven frame embraces generous seat and back cushions, creating an inviting sense of comfort. Lightweight and stackable, it adapts easily to both residential and commercial settings. Considered in detail and proportion, Capitan brings warmth and ease to any dining arrangement.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.60221-Capitan-outdoor-dining-chair
    • Product familyCapitan
    • Product groupDining Chairs
    • TypeObject (single object)
    • Date of publishing2026-04-27
    • Edition number1
    • Height (mm)64
    • Width (mm)59
    • Depth (mm)75
    Related
    • Material mainAluminium
    • Weight Net (Kg)6.6
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches